Short description
Interfaces | 1x RS232, 1x Ethernet, 1x USB |
System module | CPU |
CPU | Pentium III 500 |
General information
Status indicators | CPU function, battery, CompactFlash, Ethernet |
Diagnostics | |
Battery | Yes, using LED status indicator and software |
CPU function | Yes, using LED status indicator |
CompactFlash | Yes, using LED status indicator |
Ethernet | Yes, using LED status indicator |
Support | |
ACOPOS support | Yes |
Visual Components support | Yes |
Power consumption | |
24 VDC | 3.0 W |
5 VDC | 13.0 W |
Total | 16.0 W without memory card and without interface module |
Electrical isolation | |
IF1 - IF2 | Yes |
IF1 - IF3 | No |
IF2 - IF3 | Yes |
PLC - IF1 | No |
PLC - IF2 | Yes |
PLC - IF3 | No |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Controller
CompactFlash slot | 1 |
L1 cache for data and program code | 2x 16 kB |
Real-time clock | Nonvolatile, resolution 1 s |
Insert slots | 1 for IF7xx aPCI interface modules |
FPU | Yes |
Processor | |
L2 cache | 256 kB |
Integrated I/O processor | Processes I/O data points in the background |
Reset button | Yes |
Remanent variables | 256 kB |
Shortest task class cycle time | 200 µs |
Typical instruction cycle time | 0.012 µs |
Data buffering | |
Battery monitoring | Yes |
Lithium battery | At least 3 years |
Standard memory | |
RAM | 64 MB DRAM |
User RAM | 496 kB SRAM |
Interfaces
Interface IF1 | |
Type | RS232 |
Variant | 9-pin male DSUB connector |
Max. transfer rate | 115.2 kbit/s |
Interface IF2 | |
Type | Ethernet |
Variant | Shielded RJ45 port |
Line length | Max. 100 m between two stations (segment length) |
Transfer rate | 10/100 Mbit/s |
Interface IF3 | |
Type | USB 1.1 |
Quantity | 1 |
Variant | Type A |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 60°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order application memory (CompactFlash) separately, backup battery included in delivery |
Dimensions | |
Width | System 2005 double-width |
Slot | |
Base unit | 3 + 4 |
Expansion unit | No |
Material number:
3CP380.60-1Description:
2005 CPU, Pentium III 500, 64 MB DRAM, 512 kB SRAM, removable application memory: CompactFlash, 1 insert slot for aPCI modules, 1 USB interface, 1 RS232 interface, 1 Ethernet interface 100BASE-T, order application memory separately!
Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3CP380.60-1 | PDF / 2 MB |