Short description
I/O module | 1 ABR incremental encoder 5 V |
General information
B&R ID code | 0xA707 |
Status indicators | I/O function per channel, operating state, module status |
Diagnostics | |
Module run/error | Yes, using LED status indicator and software |
Power consumption | |
Bus | 0.01 W |
Internal I/O | 1.2 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Type of signal lines | Shielded lines must be used for all signal lines. |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
CCS | Yes |
LR | ENV1 |
KR | Yes |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
KC | Yes |
Digital inputs
Quantity | 2 |
Nominal voltage | 24 VDC |
Input characteristics per EN 61131-2 | Type 1 |
Input voltage | 24 VDC -15% / +20% |
Input current at 24 VDC | Approx. 3.3 mA |
Input circuit | Sink |
Input filter | |
Hardware | ≤2 µs |
Software | - |
Connection type | 3-wire connections |
Input resistance | 7.03 kΩ |
Additional functions | Latch input |
Switching threshold | |
Low | <5 VDC |
High | >15 VDC |
Insulation voltage between channel and bus | 500 Veff |
ABR incremental encoder
Encoder inputs | 5 V, asymmetrical |
Counter size | 16/32-bit |
Input frequency | Max. 250 kHz |
Evaluation | 4x |
Minimum diff. slew rate | 1 V/μs |
Encoder power supply | |
5 VDC | ±5%, module-internal, max. 300 mA |
24 VDC | Module-internal, max. 300 mA |
Input filter | |
Hardware | ≤600 ns |
Software | - |
Switching threshold | |
Low | >1 V |
Overload characteristics of encoder power supply | Short-circuit proof, overload-proof |
Insulation voltage between encoder and bus | 500 Veff |
Electrical properties
Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
Pitch | 12.5+0.2 mm |
Material number:
X20DC1976Description:
- 1 ABR incremental encoder 5 V, asymmetric
- Encoder input monitoring
- 2 additional inputs, e.g. for latch input
- 5 VDC, 24 VDC and GND for encoder supply
- NetTime timestamp: Counter change
The module is equipped with 1 input for an ABR incremental encoder with 5 V encoder supply. The encoder inputs are monitored (A, B, R). The module is suitable for incremental encoders with push-pull outputs with no complementary signal.
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X20DC1976) | EXE / 1 MB | |
V3.0 HW Upgrade (X20DC1976) | EXE / 2 MB | |
V4.0 HW Upgrade (X20DC1976) | EXE / 1 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20DC1976 | PDF / 723 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |