Operating system
Target systems | |
Processor | N2807 |
Chipset | Bay Trail |
Edition | Entry |
Architecture | 64-bit |
Support
Hardware | Mobile Panel 7200 |
Material number:
5SWW10.0561-MULDescription:
Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Entry - Multilingual - MP7251 (Legacy BIOS boot) - CPU N2807 - License - Only available with a new device - The EULA for WINDOWS IOT ENTERPRISE (ALL EDITIONS) applies (see www.br-automation.com/eula).
Optional Accessories
Windows 10 IoT Enterprise 2016 LTSB
5SWW10.0800-MUL | Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Language Pack DVD |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 7200 user's manual | PDF / 8 MB | |
Windows 10 IoT Enterprise 2016 LTSB user's manual | PDF / 495 KB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
B&R Root Certificate Offline Installation | ZIP / 134 KB |