Short description
I/O module 8 safe type A digital inputs, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs, reACTION Technology
General information
B&R ID code 0xE759
System requirements
Automation Studio 4.2.5 or later
Automation Runtime 4.2 or later
SafeDESIGNER 4.2.2 or later
Safety Release 1.10 or later
mapp Technology Package mapp Safety 5.7.0 or later
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Support
reACTION-capable I/O channels Yes
Blackout mode
Scope Module
Function Programmable
Standalone mode Yes
Max. I/O cycle time 800 µs
Power consumption
Bus 0.4 W
Internal I/O 2.5 W
Additional power dissipation caused by actuators (resistive) [W]
Safe digital HS-HS outputs 1.2
Pulse outputs 0.8
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Type of signal lines Shielded lines must be used for all signal lines.
Certifications
CE Yes
UKCA Yes
Functional safety cULus FSPC in preparation
ANSI UL 1998 in preparation
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
Safety characteristics
EN ISO 13849-1:2015
Mission time Max. 20 years
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
PFH / PFHd
openSAFETY wired Negligible
openSAFETY wireless <1*10-14 * Number of openSAFETY packets per hour
Proof test interval (PT) 20 years
Safe digital inputs
EN ISO 13849-1:2015
Category Cat. 3 when using individual input channels,
Cat. 4 when using input channel pairs (e.g. SI1 and SI2) or more than 2 input channels
PL PL e
DC >94%
MTTFD per channel 100 years when using individual input channels,
2500 years when using input channel pairs (e.g. SI1 and SI2) or more than 2 input channels
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
SIL CL SIL 3
SFF >90%
PFH / PFHd per channel <1*10-10
PFD per channel <2*10-5
Safe digital outputs
EN ISO 13849-1:2015
Category Cat. 3 if parameter "Disable OSSD = Yes - Warning",
Cat. 4 if parameter "Disable OSSD = No"
PL PL d if parameter "Disable OSSD = Yes - Warning",
PL e if parameter "Disable OSSD = No"
DC >60% if parameter "Disable OSSD = Yes - Warning",
>94% if parameter "Disable OSSD = No"
MTTFD per channel 100 years if parameter "Disable OSSD = Yes - Warning",
2500 years if parameter "Disable OSSD = No"
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
SIL CL SIL 2 if parameter "Disable OSSD = Yes - Warning",
SIL 3 if parameter "Disable OSSD = No"
SFF >60% if parameter "Disable OSSD = Yes - Warning",
>90% if parameter "Disable OSSD = No"
PFH / PFHd per channel <5*10-8 if parameter "Disable OSSD = Yes - Warning",
<1*10-10 if parameter "Disable OSSD = No"
PFD per channel <1*10-3 if parameter "Disable OSSD = Yes - Warning",
<2*10-5 if parameter "Disable OSSD = No"
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Integrated protection Reverse polarity protection
Safe digital inputs
Quantity 8
Variant Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware ≤130 µs
Software Configurable between 0 and 500 ms
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 3.28 mA
Input resistance Min. 7.33 kΩ
Error detection time 100 ms
Insulation voltage between channel and bus 500 Veff
Switching threshold
Low <5 VDC
High >15 VDC
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Safe digital HS-HS outputs
Quantity 6
Variant FET, 2x positive switching, type B2, output level readable
Nominal voltage 24 VDC
Nominal output current 0.2 A
Total nominal current 1.2 A
Output protection See section "Inrush current behavior for output channels".
Braking voltage when switching off inductive loads Max. 45 VDC
Error detection time 1 s
Insulation voltage between channel and bus 500 Veff
Peak short-circuit current See section "Inrush current behavior for output channels".
Leakage current when the output is switched off <100 µA
RDS(on) 5 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Max. switching frequency See section "Inrush current behavior for output channels".
Test pulse length Max. 10 µs
Max. capacitive load 100 nF
Current on loss of ground
IOUT <100 µA
IGND <200 mA
Pulse outputs
Quantity 4
Variant Push-Pull
Nominal output current 50 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 0.5 A for 120 µs
Short-circuit current 15 mAeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 80 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 200 mA
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 2x safety-keyed terminal block separately.
Order 1x safety-keyed bus module separately.
Pitch 25+0.2 mm
Material number:
X20SRT806
Description:
  • reACTION Technology module
  • 8 high-speed safe digital inputs, sink circuit
  • 4 pulse outputs
  • Software input filter configurable for each channel
  • 6 high-speed safe digital outputs, output type B with 0.2 A, source circuit
  • Safe reACTION task cycle times starting at 150 µs
  • Integrated output protection

This reACTION Technology module is equipped with 8 high-speed safe digital inputs and 6 high-speed safe digital outputs. It is designed for a nominal voltage of 24 VDC.

The module can be used to read in digital signals and to control actuators in safety-related applications up to PL e or SIL 3.

Ultrafast reACTION Technology makes it possible to control internal I/O channels with cycle times down to 150 µs. All commands that can be used for reACTION programs are available as function blocks in special libraries (e.g. AsIORTI). Programming in compliance with IEC 61131-3 requirements takes place in the Function Block Diagram editor in Automation Studio.

The module is equipped with filters that are individually configurable for switch-on and switch-off behavior. The module also provides pulse signals for diagnosing the sensor line.

The outputs are designed using semiconductor technology so that the safety-related characteristics do not depend on the number of switching cycles. The "high-side high-side" variant (output type B) is required for actuators with reference potential (e.g. enable inputs on frequency inverters). It is important to observe the special notices for the cabling in this case. The safe digital output modules are equipped with an error interlock in the event of network errors.

This module is designed for X20 12-pin terminal blocks.

Mandatory Accessories
Bus modules
X20BM33 X20 bus module, for X20 SafeIO modules, internal I/O power supply connected through
X20BM36 X20 bus module, for X20 SafeIO modules, with node number switch, internal I/O power supply connected through
Terminal blocks
X20TB52 X20 terminal block, 12-pin, safety-keyed
Automation Studio HW Upgrades Version (Date) Download
V4.2 HW Upgrade (X20SRT806) EXE / 4 MB
V4.6 HW Upgrade (X20SRT806) EXE / 3 MB
V6.0 HW Upgrade (X20SRT806) EXE / 3 MB
Certificates Version (Date) Download
E115267 UL CoC X20 PDF / 1 MB
EU Declaration FS PLC X20 PDF / 210 KB
FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 1 MB
FS Certificate mapp Safety PDF / 1 MB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration FS PLC X20 PDF / 112 KB
Documentation Version (Date) Download
Data sheet X20SRTxxx - Legacy PDF / 4 MB
Data sheet X20SRTxxx - mapp Safety PDF / 2 MB
Installation- / EMC-Guide PDF / 20 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
Tools / Utilities / Examples Version (Date) Download
Sistema library ZIP / 336 KB

Please choose country and language

B&R Logo