General information
Memory size | 8 MB |
Application memory | |
Guaranteed erase/write cycles | 100,000 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
CCS | Yes |
LR | ENV1 |
KR | Yes |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | 0 to 2000 m, no limitation |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | 0 to 60°C |
Vertical mounting orientation | 0 to 60°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Material number:
X20MK0223Description:
X20 SafeKEY, 8 MB, for the X20SL81xx series, exclusively for mapp Safety, range of license functions determined via a package-based licensing model or via Technology Guarding in Automation Runtime
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.6 HW Upgrade (X20MK0223) | EXE / 347 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20(c)MK0223 - mapp Safety | PDF / 152 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.1 (X20MK0223) | EXE / 537 KB | |
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file X20MK02xx | STP / 970 KB |