Short description
I/O module | X90 mobile 4-channel analog input module for vibration measurement and analysis of condition monitoring tasks |
General information
Analog inputs
Quantity | 4 |
Input type | IEPE sensor: Acceleration |
Accuracy (analog input signal) at 25°C | |
Offset (based on 20 V measurement range) | ±0.2% |
Gain with sinusoidal signal where f = 100 Hz | ±1% |
Temperature drift (analog input signal) | |
Max. offset drift (based on 20 V measurement range) | ±0.005 %/°C |
Max. gain drift with sinusoidal signal where f = 100 Hz | ±0.020 %/°C |
Accuracy of frequency response (1 Hz to 10 kHz) | ±5% |
Digital converter resolution | 24-bit |
Short-circuit proof | Yes |
Open-circuit detection | |
Per channel | Yes |
Threshold voltage, typical | Starting at 21.3 V (or greater) for more than 1 ms |
Input voltage range | |
Common-mode voltage (UCM) | -1 to 17 V |
Differential voltage (UD) |
UCM ≤ 7 V: ±10 V UCM > 7 V: ±(17 V - UCM) |
Conversion procedure | Sigma-delta |
Crosstalk between channels | ≤-70 dB |
Type | Vibration input |
Sampling frequency | 51.5625 kHz |
Input high pass cutoff frequency | 36 mHz |
Input low pass cutoff frequency | 20 kHz |
Downsampling | 200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10 kHz (configurable) |
Frequency resolution of spectra | 0.0629 Hz, 0.1574 Hz, 0.3147 Hz, 0.6294 Hz, 1.5736 Hz, 3.1471 Hz |
Sensor power supply | IEPE, 5 mA constant current source (4.9 - 5.5 mA), can be switched off for each channel |
Ambient conditions
Mechanical properties
Dimensions | |
Width | 47 mm |
Length | 95 mm |
Material number:
X90CM480.04-00Description:
- 4-channel vibration measurement and analysis module
- 24-bit resolution at 51.562 kHz
- IEPE power supply
- Extensive characteristic value calculation in the module
- Data buffer upload
Option board X90CM480.04-00 provides a compact system for measuring and analyzing vibrations for use in applications such as condition monitoring for machinery and equipment.
The measurement unit consists of 4 vibration inputs with 24-bit converter resolution and a sampling frequency of 51.562 kHz. Each of the inputs has a separately switchable constant current source for supplying power to the IEPE sensors.
The option board integrates numerous algorithms for signal processing. These include configurable high and low pass filters, envelope generation and Fourier transformation.
Various parameters and configurable frequency bands are available to ensure seamless signal evaluation. The module performs calculations internally to minimize the load on the bus and CPU.
Whether used for traditional condition monitoring or as a means of process optimization, the maximum evaluable frequency of 10 kHz and maximum frequency resolution of under 63 mHz make the option board suitable for almost any application. If desired, the option board can also be used as a standard input module.
The ability to upload all values in the time and frequency domain also allows measurements to be evaluated externally or archived.
Optional Accessories
Sensor cable
0ACC0020.01-1 | Cable for accelerometer, length 2 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
0ACC0050.01-1 | Cable for accelerometer, length 5 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
0ACC0100.01-1 | Cable for accelerometer, length 10 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
0ACC0150.01-1 | Cable for accelerometer, length 15 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
0ACC0200.01-1 | Cable for accelerometer, length 20 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
0ACC0500.01-1 | Cable for accelerometer, length 50 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
0ACC1000.01-1 | Cable for accelerometer, length 100 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed |
Sensors
0ACS100A.00-1 | Accelerometer, nominal sensitivity 100 mV/g, top exit |
0ACS100A.90-1 | Accelerometer, nominal sensitivity 100 mV/g, side exit |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (X90CM480.04-00) | EXE / 13 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Industrial sector X90 | PDF / 163 KB | |
EU Declaration Mobile machinery X90 | PDF / 146 KB | |
UK Declaration Industrial sector X90 | PDF / 110 KB | |
UN ECE-R10 | PDF / 382 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X90CM480.04-00 | PDF / 4 MB | |
X90 mobile System User´s Manual | PDF / 45 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X90 EPLAN P8 from V2.4 | EXE / 69 MB |