Short description
Accessories Set consists of: 1x mating connector X1.A, 1x mating connector X1.B, 1x mating connector X1.C, 2x cover for 32-pin mating connector, 1x wire cap for 48-pin mating connector, 30x female connector for 1.5 mm contacts, 120x female connector for 0.6 mm contacts, 60x blind plug for 0.6 mm contacts, 20x blind plug for 1.5 mm contacts
General information
Certifications
CE Yes
UKCA Yes
Mechanical properties
Weight 200 g
Vendor information
Manufacturer Molex
Manufacturer's product ID Mating connector X1.A: 64320-1319
Mating connector X1.B: 64319-3218
Mating connector X1.C: 64319-1211
Wire cap for 32-pin mating connector: 64319-1201
Wire cap for 48-pin mating connector: 64320-1301
Female connector for 0.6 mm contacts: 0643221039
Female connector for 1.5 mm contacts: 0643231039
Blind plug for 0.6 mm contacts: 0643251010
Blind plug for 1.5 mm contacts: 0643251023
Material number:
X90TB100.03-00
Description:
X90 mobile 170, connector set for CMC header, with connector contacts and dummy plugs

Please choose country and language

B&R Logo