Short description
Accessories Breakout box for X90CP15x for commissioning and analysis purposes.
Each pin of CMC connector X1 is connected to 4 mm female banana connectors. Signals can also be individually isolated by removing the jumper.
General information
Short description Connection cable for CMC header X1 to CMC multi-header.
Connection to 4 mm female connectors, 80 short-circuit connectors included.
Cable cross section
mm² Power pins 1.5 mm², signal pins 0.5 mm²
Mechanical properties
Dimensions
Width 320 mm
Length 460 mm plus 1 m cable
Depth 60 mm plus 25 mm short-circuit connector
Weight Approx. 6.2 kg
Material number:
X90AC-BB.15-00
Description:
X90 mobile 150, breakout box for development and testing

Please choose country and language

B&R Logo