Short description
Accessories | POWERLINK/Ethernet connection cable, RJ45 to M12, can be used in cable drag chains, 4-pin, straight, 15 m |
General information
Durability |
Flame-retardant per IEC 60332-1-2 RoHS 2011/65/EU |
Type | Connection cable |
Cable cross section | |
AWG | 4x 22 AWG |
mm² | 4x 0.34 mm² |
Cable construction
Inner jacket | Halogen-free, flame-retardant |
Outer jacket | |
Material | Polyurethane (PUR) GN |
Properties | Halogen-free |
Color | Green |
Wires | |
Wire insulation | Polyethylene (PE) |
Wire colors | White, yellow, blue, orange |
Shield | Overlapping aluminum-clad foil, tinned copper braiding, 85% coverage |
Type | Tinned copper strand 22/7 AWG |
Stranding |
Complete stranding 4 wires to the star quad |
Electrical properties
Conductor resistance | ≤120 Ω/km at 20°C |
Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3) |
Transfer rate | 10/100 Mbit/s |
Insulation resistance | ≥500 MΩ/km at 20°C |
Operating conditions
Degree of protection per EN 60529 | |
Cables | IP67 |
Male M12 connector | IP67, only when screwed in |
RJ45 connector | IP20, only when properly connected |
Ambient conditions
Mechanical properties
Dimensions | |
Length | 15 m |
Diameter | 6.5 mm ±0.2 mm |
Bend radius | |
Fixed installation | ≥3x outer diameter |
Flexible installation | ≥7x outer diameter |
Drag chain data | |
Acceleration | 4 m/s² |
Flex cycles | Min. 3 million |
Velocity | 4 m/s |
Weight | 0.064 kg/m |
Material number:
X67CA3E41.0150Description:
POWERLINK/Ethernet connection cable, RJ45 to M12, can be used in cable drag chains, 15 m
Documentation | Version (Date) | Download |
---|---|---|
X67 System User´s Manual | PDF / 6 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP POWERLINK Cable X67CAxE41 | ZIP / 934 KB |