Terminal block
Note |
Label 4: PE W V U Coding K: 1001 1-row |
Number of pins | 4 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | K |
Pitch | 7.62 mm |
Wire stripping length | 10 mm |
Connection cross section | |
AWG wire | 24 to 8 AWG |
Wire end sleeves with plastic covering | 0.25 to 4 mm² |
Single-wire | 0.2 to 6 mm² |
Fine-stranded wires | 0.2 to 4 mm² |
With wire end sleeve | 0.25 to 6 mm² |
Tightening torque | 0.7 to 0.8 Nm |
Tension |
>10 N (0.2 mm²) >80 N (6 mm²) >90 N (10 mm²) |
Electrical properties
Nominal voltage | 1000 V (IEC) / 600 V (UL) |
Nominal current | 41 A (IEC/UL) |
Mechanical properties
Dimensions | |
Width | 30.4 mm |
Height | 19.7 mm |
Depth | 35.3 mm |
Weight | 3.3 g |
Material number:
8TB3104.204K-11Description:
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding K: 1001
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Datasheet 8TB3104.204K-11 | PDF / 166 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB3104.204K-11 | ZIP / 197 KB | |
3D files STEP ACOPOSmulti terminals | ZIP / 8 MB |