General information
Short description | ACOPOSmulti shield component set: 1 shield mounting plate 4x 45°, 8 screws |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Weight | 330 g |
Material number:
8SCS003.0000-00Description:
ACOPOSmulti shield component set: 1x shield mounting plate 4x 45°, 8x screws
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8SCS003.0000-00 | PDF / 121 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files STEP ACOPOSmulti shield component sets | ZIP / 711 KB |