General information
Cable cross section 5x 2.5 mm² + 2x 2x 0.75 mm² + 2x 2x 0.34 mm² / 1.55- 100 VZN
Durability In preparation
Short description Connector insert in hybrid connector rotated 180° degrees
Certification E130266 cURus AWM style 20234, 80°C, 1000 V and CSA C22.2 No. 210.2 I/II A/B, FT1
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Cable construction
Power lines
Quantity 5
Wire insulation PE
Wire colors Black, red, brown, white, yellow/green
Variant Tinned copper stranded wire
Cross section 2.5 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation PE
Wire colors Pink/Blue, violet/gray
Variant Tinned copper stranded wire
Cross section 0.75 mm²
Shield Yes
Stranding Yes
Data lines
Quantity 4
Wire insulation PE
Wire colors VZN (cat. 5)
Variant Tinned copper stranded wire
Cross section 0.34 mm²
Shield Yes
Stranding Yes
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling B&R 5x2.5 + 2x2x0.75 + (1x4x22AWG) * E130266 cURus AWM STYLE 20234 * AWM I/II A/B 80°C 1000 V FT1 * "internal lot number"
Connector
Type 15-pin female TYCO connector
Mating cycles Max. 20
Contacts 15
Degree of protection per EN 60529 IP65
Electrical properties
Operating voltage Power lines: ≤1000 V
Signal lines: ≤1000 V
Data lines: ≤100 V
Test voltage
Wire - Wire 2.5 mm²: 3 kV
0.75 mm²: 2 kV
0.34 mm²: 2 kV
Wire - Shield 2.5 mm²: 3 kV
0.75 mm²: 1 kV
0.34 mm²: 1 kV
Conductor resistance
Power lines ≤8 Ω/km
Signal line ≤26 Ω/km
Data lines ≤56 Ω/km
Insulation resistance ≥500 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 23.7 A
Installed in conduit or cable duct 27.3 A
Installed in cable tray 29.1 A
Ambient conditions
Temperature
Moving -40°C to +80°C
Static -40°C to +80°C
Mechanical properties
Dimensions
Length 1 m
Diameter 14.6 mm ±0.4 mm
Bend radius
Single bend >60 mm
Moving ≥150 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≥5,000,000
Velocity Max. 300 m/min
Weight 0.4 kg
Material number:
8CCH0001.11130-1
Description:
  • Can be used in cable drag chains
  • Assembled specifically for use with ACOPOSremote/ACOPOSmotor drive systems
  • Hybrid connector system for secure connections
  • Connector insert in hybrid connector rotated 180° in order to allow an alternative cable outlet
Hybrid cable, length 1 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains

Please choose country and language

B&R Logo