General information
Cable cross section | 4x 0.14 mm² + 4x 1 mm² |
Cable construction
Power lines | |
Quantity | 8 |
Wire insulation | TPE |
Wire colors | 0.14 mm²: White, black, green, yellow; 1 mm²: Red, pink, blue, gray |
Variant | 0.14 mm² tinned copper braid |
Cross section | 0.14 mm² and 1 mm² |
Shield | Tinned copper braid |
Stranding | Wires stranded in layers |
Cable stranding | Via inner element (4x 0.14 mm²) C wires 1 mm² optimally stranded in layers |
Cable shield | Tinned copper braid |
Outer jacket | |
Material | PUR |
Color | Jet black |
Labeling | Linear motor cable KS010 |
Electrical properties
Test voltage | |
Wire - Wire | 2000 V |
Wire - Shield | 1200 V |
Mechanical properties
Dimensions | |
Length | 10 m |
Diameter | 10.8 mm |
Bend radius | |
Single bend | 5x line diameter |
Moving | 10x line diameter |
Material number:
80CM10016.87-01Description:
ACOPOSmicro LinMot hybrid cable, length 10 m, 4x 1 mm² + 4x 0.14 mm², 9-pin male DSUB connector on the servo side, 9-pin female Intercontec M23 connector on the motor side, can be used in cable drag chains, UL/CSA listed
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
80CMxx016.87-01 - LinMot hybrid cables | PDF / 341 KB |