General information
Encoder power supply
Output voltage | Typ. 12 V |
Load capacity | 350 mA |
Protective measures | |
Overload-proof | Yes |
Short-circuit proof | Yes |
Synchronous serial interface
Signal transmission | RS485 |
Baud rate | 6.25 Mbit/s |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Material number:
8AC125.61-2Description:
- BiSS encoder interface (Mode C) for installation in ACOPOS servo drives
- 6.25 Mbit/s, 12 V encoder supply
- Encoder monitoring
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (8AC125.61-2) | EXE / 567 KB | |
V4.0 HW Upgrade (8AC125.61-2) | EXE / 376 KB | |
V6.0 HW Upgrade (8AC125.61-2) | EXE / 559 KB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS KC certificates | ZIP / 601 KB | |
E225616 UL Certificate of Compliance ACOPOS | PDF / 242 KB | |
EU Declaration Servos ACOPOS | PDF / 609 KB | |
UK Declaration Servos ACOPOS | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8AC125.61-2 | PDF / 470 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOS EPLAN P8 from V2.4 | EXE / 23 MB |