General information
Short description |
Accessory set for 8AC126.60-1 for encoder buffering consisting of: 1x lithium battery 3.6 V, 1x battery holder |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Weight | 11 g |
Material number:
8AXB000.0000-00Description:
Accessory set for 8AC126.60-1 for encoder buffering consisting of: battery module for lithium battery 3.6 V
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance ACOPOS | PDF / 242 KB | |
EU Declaration Servos ACOPOS | PDF / 609 KB | |
UK Declaration Servos ACOPOS | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8AXB000.0000-00 | PDF / 3 MB |