General information
Short description | 3 analog multi-encoder interfaces in one module |
Module type | ACOPOS P3 plug-in module |
B&R ID code | 0xEFDF |
Slot | Slot 1 |
Max. power consumption | 12 W |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Encoder inputs
Reference input
Signal transmission | Differential signal, symmetrical |
Differential voltage for low | ≤-0.2 V |
Differential voltage for high | ≥+0.2 V |
Terminating resistor | 120 Ω |
Position
Resolution @ 1 VSS | 214 increments * Number of encoder lines |
Temperature sensor connection
Quantity | 3 |
Resistance range | 500 Ω to 5 kΩ |
Synchronous serial interface
Signal transmission | RS485 |
Data transfer rate | Depends on the configured encoder type |
Support
Motion system | |
mapp Motion | 5.1.0 and higher |
ACP10/ARNC0 | 5.00.0 and higher |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Mechanical properties
Dimensions | |
Width | 82 mm |
Length | 24 mm |
Depth | 103 mm |
Weight | 72 g |
Material number:
8EAC0152.003-1Description:
ACOPOS P3 plug-in module, 3 analog multi-encoder interfaces
Optional Accessories
Adapter cables
8ECG00X4.3151D-0 | ACOPOS P3 adapter cable, length 0.4 m, for analog multi-encoder interfaces and incremental encoder interfaces, 5x 2x 0.14 mm², 10-pin male IX connector to 15-pin female DSUB |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (8EAC0152.003-1) | EXE / 337 KB | |
V6.0 HW Upgrade (8EAC0152.003-1) | EXE / 630 KB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS P3 KC certificates | ZIP / 2 MB | |
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EAC0152.003-1 | PDF / 583 KB |