General information
Module type | ACOPOS P3 plug-in module |
B&R ID code | F301 |
Slot | Slot 1 |
Max. power consumption | In preparation |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Encoder power supply
Inputs A, B, R
Incremental encoder operation
Signal form | Square wave signals |
Evaluation | 4x |
Input frequency |
Max. 6.25 MHz (RS422) Max. 200 kHz (TTL 5 V, HTL 12 V) |
Counter frequency |
Max. 25 MHz (RS422) Max. 800 kHz (TTL 5 V, HTL 12 V) |
Reference frequency |
Max. 6.25 MHz (RS422) Max. 200 kHz (TTL 5 V, HTL 12 V) |
Distance between edges |
Min. 40 ns (RS422) Min. 340 ns (TTL 5 V, HTL 12 V) |
Max. acceleration |
25 * 10^9 increments / s^2 (RS422) 1.5 * 10^9 increments / s^2 (TTL 5 V, HTL 12 V) |
Support
Motion system | |
mapp Motion | 5.3.0 and higher |
ACP10/ARNC0 |
5.3.0 and higher (RS422, HTL differential, HTL push-pull, HTL pull) 5.8.0 and higher (remaining interfaces) |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Mechanical properties
Dimensions | |
Width | 82 mm |
Length | 24 mm |
Depth | 103 mm |
Weight | 72 g |
Material number:
8EAC0151.001-1Description:
ACOPOS P3 plug-in module, incremental encoder interface
Optional Accessories
Adapter cables
8ECG00X4.3151D-0 | ACOPOS P3 adapter cable, length 0.4 m, for analog multi-encoder interfaces and incremental encoder interfaces, 5x 2x 0.14 mm², 10-pin male IX connector to 15-pin female DSUB |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (8EAC0151.001-1) | EXE / 2 MB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS P3 KC certificates | ZIP / 2 MB | |
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EAC0151.001-1 | PDF / 433 KB |