General information
Short description | Push-in terminal block, 1-row, for 8EI024HxSxx.xxxx-1 / 8EI034HxSxx.xxxx-1 / 8EI044HxSxx.xxxx-1 servo drives, connector X51A (motor output) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Terminal block
Note |
Label 4: PE W V U Coding G: 0110 1-row |
Number of pins | 4 |
Type of terminal block | Push-in spring connector |
Cable type | Only copper wires (no aluminum wires!) |
Coding | G |
Pitch | 10.16 mm |
Wire stripping length | 18 mm |
Connection cross section | |
AWG wire | 20 to 4 AWG |
Wire end sleeves with plastic covering | 0.75 to 10 mm² |
Single-wire | 0.75 to 16 mm² |
Fine-stranded wires | 0.75 to 16 mm² |
With wire end sleeve | 0.75 to 16 mm² |
Electrical properties
Nominal voltage | 1000 V (IEC) / 600 V (UL) |
Nominal current | 76 A (IEC) / 66 A (UL) |
Mechanical properties
Dimensions | |
Width | 40.6 mm |
Height | 44.5 mm |
Depth | 25.1 mm |
Weight | 32 g |
Material number:
8TB4104.224G-10Description:
4-pin push-in terminal block, 1-row, pitch: 10.16 mm, label 4: PE W V U, coding G: 0110
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Servos ACOPOS | PDF / 609 KB | |
UK Declaration Servos ACOPOS | PDF / 109 KB | |
UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 | PDF / 110 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8TB4104.224G-10 | PDF / 81 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB4104.224G-10 | ZIP / 121 KB |