Short description
Accessories M12 sensor cable, 5-pin, angled, 10 m
General information
Note PVC- and silicone-free
PWIS- and halogen-free
Durability Good chemical and oil resistance
Flame-retardant
Good UV and ozone resistance
Cable cross section
AWG 5x 22 AWG
mm² 5x 0.34 mm²
Cable construction
Cable shield Tinned copper braiding, coverage 84%, 0.25 mm² with filler
Outer jacket
Material Polyurethane (PUR) UL
Color Gray
Wires
Wire insulation Polypropylene (PP) 9Y
Wire colors Brown, black, blue, white, gray
Type Uncoated copper ETP1
Fine stranded wire (42x 0.1 mm / 42x 38 AWG), class 5
Stranding 5 wires stranded using filler
Electrical properties
Nominal current Max. 4 A / Contact at 40°C
Operating voltage Max. 60 V
Degree of insulation Category II per IEC 61076-2
Conductor resistance ≤57 Ω/km
Insulation resistance ≥100 MΩ
Operating conditions
Degree of protection per EN 60529
Connector/Coupling IP67, only when screwed in
Ambient conditions
Temperature
Transport -40 to 90°C
Fixed installation -30 to 90°C
Flexible installation -25 to 60°C
Mechanical properties
Dimensions
Length 10 m
Diameter 5.6 mm ±0.2 mm
Bend radius ≥12x outer diameter
Drag chain data
Acceleration Max. 5 m/s²
Flex cycles 2 million
Velocity Max. 1.6 m/s
Material number:
X67CA0A51.0100
Description:
M12 sensor cable, angled, 10 m
Documentation Version (Date) Download
X67 System User´s Manual PDF / 6 MB

Please choose country and language

B&R Logo