Short description
I/O module | 16 digital inputs 24 VDC |
General information
B&R ID code | 0x1A1A |
Status indicators | I/O function per channel, supply voltage, bus function |
Diagnostics | |
I/O power supply | Yes, using LED status indicator |
Connection type | |
X2X Link | M12, B-coded |
Inputs | 16x M8, 3-pin |
I/O power supply | M8, 4-pin |
Power consumption | |
Internal I/O | 0.5 W |
X2X Link power supply | 0.75 W |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
KC | Yes |
I/O power supply
Digital inputs
Nominal voltage | 24 VDC |
Input characteristics per EN 61131-2 | Type 1 |
Input voltage | 18 to 30 VDC |
Input current at 24 VDC | Typ. 7 mA |
Input circuit | Sink |
Input filter | |
Hardware | ≤100 μs |
Software | 1 ms |
Input resistance | Typ. 3 kΩ |
Sensor power supply | 0.5 A summation current |
Switching threshold | |
Low | <5 VDC |
High | >15 VDC |
Insulation voltage between channel and bus | 500 Veff |
Sensor power supply
Voltage | I/O power supply minus voltage drop for short-circuit protection |
Voltage drop for short-circuit protection at 500 mA | Max. 2 VDC |
Summation current | Max. 0.5 A |
Short-circuit proof | Yes |
Electrical properties
Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
Mounting orientation | |
Any | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP67 |
Ambient conditions
Temperature | |
Operation | -25 to 60°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Mechanical properties
Dimensions | |
Width | 53 mm |
Height | 155 mm |
Depth | 42 mm |
Weight | 300 g |
Torque for connections | |
M8 | Max. 0.4 Nm |
M12 | Max. 0.6 Nm |
Material number:
X67DI1371.L08Description:
- 16 digital inputs
- For all standard sensors with M8 connectors
- 1:1 replacement for passive distributors
- Extremely short cycle times
- Integrated sensor supply with short circuit protection
The module is a digital input module with high integration density. The module is equipped with 16 inputs and M8 connectors.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X67DI1371.L08) | EXE / 414 KB | |
V3.0 HW Upgrade (X67DI1371.L08) | EXE / 413 KB | |
V4.0 HW Upgrade (X67DI1371.L08) | EXE / 590 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X67DI1371.L08 | PDF / 327 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X67 System User´s Manual | PDF / 6 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X67 EPLAN P8 from V2.4 | EXE / 105 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X67 High Density | ZIP / 675 KB | |
3D File DXF/STEP X67DI1371.L08 | ZIP / 656 KB |