Short description
Communication module | EtherCAT master |
General information
B&R ID code | 0x2E3E |
Status indicators | Module status, network status, data transfer |
Diagnostics | |
Module status | Yes, using LED status indicator and software |
Network status | Yes, using LED status indicator and software |
Data transfer | Yes, using LED status indicator |
Power consumption | 2 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
Interfaces
Fieldbus | EtherCAT (master) |
Variant | 2x shielded RJ45 |
Line length | Max. 100 m between 2 stations (segment length) |
Transfer rate | 100 Mbit/s |
Transfer | |
Physical layer | 100BASE-TX |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Controller | netX100 |
Memory | 8 MB SDRAM |
Electrical properties
Electrical isolation | PLC isolated from EtherCAT (IF1 and IF2) |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Slot | In the X20 PLC and expandable bus controller X20BC1083 |
Material number:
X20IF10G1-1Description:
- EtherCAT master
- Integrated switch for efficient cabling
The interface module is equipped with an EtherCAT master interface. This allows the B&R system (I/O modules, POWERLINK, etc.) to be connected to systems from other manufacturers and makes it possible to quickly and easily transfer data in both directions.
The interface module can be operated in the X20 controllers or in the expandable X20BC1083 POWERLINK bus controller.
The interface is equipped with 2 RJ45 connections. Both connections result in an integrated switch. This makes it easy to implement daisy chain cabling.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (X20IF10G1-1) | EXE / 3 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20IF10G1-1 | PDF / 2 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Makro-/Artikeldaten 4.0.4 (X20IF10G1-1) | EXE / 487 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP/DXF X20 Module | ZIP / 1 MB |