Short description
I/O module |
Measurement of ambient conditions: Internal module temperature, relative humidity, operating hours, power-on cycles |
General information
B&R ID code | 0xF1AC |
Status indicators | Memory access, operating state, module status |
Diagnostics | |
Module run/error | Yes, using LED status indicator and software |
Blackout mode | |
Scope | Module |
Function | Module functionality |
Standalone mode | No |
Power consumption | |
Bus | 0.4 W |
Internal I/O | - |
Additional power dissipation caused by actuators (resistive) [W] | - |
Application memory | |
Type | 512 kB flash memory |
Sectors | 8 sectors, 64 kB each |
Data retention | 20 years at 55°C |
Guaranteed erase/write cycles | 100,000 per sector |
Error-correcting code (ECC) | No |
Write protection | No |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
CCS | Yes |
ABS | Yes |
Temperature and humidity sensor
Sensor position | Module-internal |
Sampling rate | 1 s |
Temperature measurement | |
Measurement range | -25 to 125°C |
Resolution | 0.1°C/LSB |
Max. error | ±0.3°C |
Humidity measurement | |
Measurement range | 5 to 95% |
Resolution | 1%/LSB |
Max. error |
±2% at 10 to 80% relative humidity ±3% at <10 and >80% relative humidity |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
Pitch | 12.5+0.2 mm |
![](/fileadmin/X20CMR010.right-e3c67e75.jpg)
Material number:
X20CMR010Description:
- Measurement and evaluation of the ambient conditions in the control cabinet
- Recording ambient conditions
- Recording operating hours and power-on cycles
- Saving user data directly on the module
- Supports blackout mode
The module is designed for measuring ambient conditions in the control cabinet as well as recording operating hours and power-on cycles. In addition, the module offers the option of storing user data directly on the module and supports blackout mode.
Measuring and evaluating ambient conditions
The ambient conditions are continuously evaluated by the module. The duration in which individual parameters are within certain ranges is stored internally. This makes it possible, for example, to determine how long the system remained in a certain temperature range. The histograms recorded by the module can be read out by the user.
Internal module memory for user data
With 512 kB nonvolatile user memory (flash), data from the application can be saved directly on the module and also read back from the module. The data is therefore retained after the module or CPU is restarted and remains with the module in the event that the module is connected to another machine or system, for example. Data retention is maintenance-free – without batteries.
Blackout mode
The integrated blackout mode ensures that module functionality is maintained even in the event of network failure.
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (X20CMR010) | EXE / 2 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20CMR010 | PDF / 1 MB | |
X20 System User´s Manual | PDF / 45 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |