Short description
I/O module | 6 diodes, 24 VDC |
General information
B&R ID code | 0xA7A1 |
Power consumption | |
Bus | - |
Internal I/O | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
KC | Yes |
Diode array
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | 0 to 55°C |
Vertical mounting orientation | 0 to 50°C |
Derating | See section "Derating". |
Storage | -25 to 70°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12, order 1x bus module X20BM11 1x power supply bus module X20BM01 separately. |
Pitch | 12.5+0.2 mm |
![](/fileadmin/X20CM6209.right-5aaf90f5.jpg)
Material number:
X20CM6209Description:
- 6 potential-free diodes
- 24 VDC
- 1 A current load for each diode
This module is a diode array module with six diodes. The diodes can be used as freewheeling diodes or decoupling diodes.
The diode array module has no connection to X2X Link. It behaves like a dummy module.
Mandatory Accessories
Certificates | Version (Date) | Download |
---|---|---|
244665 CSA HazLoc CoC X20, X67 | PDF / 158 KB | |
E115267 UL CoC X20 | PDF / 1 MB | |
FTZU 09 ATEX 0083X | PDF / 771 KB | |
X20, X67 KC certificates | PDF / 6 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20CM6209 | PDF / 265 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |