General information
Cooling | Passive via heat sink |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T3C |
Mechanical properties
Housing | |
Material | Aluminum, Light metal die casting |
Coating | Anthracite |
Dimensions | |
Width | 225 mm |
Height | 226 mm |
Depth | 54 mm |
Weight | Approx. 2821 g |
Material number:
5PC911.SX00-01Description:
The passive Panel PC 900 system unit consists of a housing and heat sink. A CPU board, main memory, IF options and slide-in compact drive are installed in the system unit.
Mandatory Accessories
CPU boards
5PC901.TS17-00 | CPU board Intel Core i7 6820EQ 2.8 GHz - Quad core - QM170 chipset - For Panel PC 900 |
5PC901.TS17-01 | CPU board Intel Core i5 6440EQ 2.7 GHz - Quad core - QM170 chipset - For Panel PC 900 |
5PC901.TS17-02 | CPU board Intel Core i3 6100E - Dual core - HM170 chipset - 2.7 GHz active, 1.9 GHz passive - For Panel PC 900 |
5PC901.TS17-03 | CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For Panel PC 900 |
5PC901.TS77-01 | CPU board Intel Core i7 3612QE 2.1 GHz - Quad core - QM77 chipset - For Panel PC 900 |
5PC901.TS77-03 | CPU board Intel Core i7 3517UE 1.7 GHz - Dual core - QM77 chipset - For Panel PC 900 |
5PC901.TS77-04 | CPU board Intel Core i5 3610ME 2.7 GHz - Dual core - QM77 chipset - For Panel PC 900 |
5PC901.TS77-05 | CPU board Intel Core i3 3120ME 2.4 GHz - Dual core - QM77 chipset - For Panel PC 900 |
5PC901.TS77-06 | CPU board Intel Core i3 3217UE 1.6 GHz - Dual core - QM77 chipset - For Panel PC 900 |
5PC901.TS77-07 | CPU board Intel Celeron 847E 1.1 GHz - Dual core - HM76 chipset - For Panel PC 900 |
5PC901.TS77-08 | CPU board Intel Celeron 827E 1.4 GHz - Single core - HM76 chipset - For Panel PC 900 |
5PC901.TS77-09 | CPU board Intel Celeron 1020E 2.2 GHz - Dual core - HM76 chipset - For Panel PC 900 |
5PC901.TS77-10 | CPU board Intel Celeron 1047UE 1.4 GHz - Dual core - HM76 chipset - For Panel PC 900 |
Documentation | Version (Date) | Download |
---|---|---|
Panel PC 900 (Skylake) user's manual | PDF / 73 MB | |
Panel PC 900 Device number key | PDF / 122 KB | |
Panel PC 900 User's Manual | PDF / 42 MB |
Driver | Version (Date) | Download |
---|---|---|
ADI driver APC910/PPC900 (Win7 64-bit, Win8.1 64-bit, Win10 64-bit) | ZIP / 4 MB | |
ADI driver APC910/PPC900 (WinXP, Win7 32-bit, Win8.1 32-bit) | ZIP / 3 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) | ZIP / 4 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5PC911.SX00-01 | ZIP / 11 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) | ZIP / 2 MB |