General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Controller
Memory | |
Type | SO-DIMM DDR4 SDRAM |
Memory size | 8 GB |
Construction | 260-pin |
Organization | 1024M x 64-bit |
Speed | DDR4-2133 (PC4-17000) |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Material number:
5MMDDR.8192-04Description:
SO-DIMM DDR4, 8192 MB