General information
B&R ID code 0xD84F
Ready relay Normally open contact and normally closed contact, max. 30 VDC, max. 2 A
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Electrical properties
Power consumption 0.2 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 30 g
Material number:
5AC901.IRDY-00
Description:
  • 1 normally closed contact, 1 normally open contact
  • Compatible with APC910/PPC900, APC3100/PPC3100 and APC4100

Ready relay 5AC901.IRDY-00 is switched as soon as the B&R industrial PC has started up and all internal supply voltages are applied. It is possible to connect additional devices to the ready relay; they will also be switched on when the B&R industrial PC starts up.

Mandatory Accessories
Terminal blocks
0TB2104.8000 Connector 24 VDC - 4-pin female - Screw clamp terminal block 2.5 mm²
Documentation Version (Date) Download
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo