General information
B&R ID code | 0xE025 |
Diagnostics | |
Data transfer | Yes, using LED status indicator |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Controller
SRAM | |
Size | 2 MB |
Battery-backed | Yes (backup battery of the system unit) |
Remanent variables in power failure mode | 256 kB (for e.g. Automation Runtime, see Automation Help) |
Interfaces
Electrical properties
Power consumption | 1.5 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 35 g |
Material number:
5AC901.IPLK-00Description:
- 1x POWERLINK interface managing or controlled node
- 2 MB SRAM
- Compatible with APC910/PPC900 and APC3100/PPC3100
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5AC901.IPLK-00) | EXE / 726 KB | |
V4.1 HW Upgrade (5AC901.IPLK-00) | EXE / 820 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 3100 User's manual | PDF / 20 MB | |
Automation PC 910 User's Manual | PDF / 101 MB | |
Panel PC 3100 Built-in devices user's manual | PDF / 32 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
2D/3D Data (DXF/STP) 5AC901.IPLK-00 | ZIP / 529 KB |