General information
B&R ID code | 0xD84E |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T3C |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Interfaces
Audio | |
Type | HDA sound |
Controller | Realtek ALC 662 |
Inputs | Microphone, Line In |
Outputs | Line Out |
Electrical properties
Power consumption | 0.4 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 21 g |
Material number:
5AC901.IHDA-00Description:
- 1x MIC
- 1x Line IN
- 1x Line OUT
- Compatible with APC910/PPC900, APC3100/PPC3100 and APC4100
Interface option 5AC901.IHDA-00 is equipped with an HDA sound chip with externally accessible MIC, Line IN and Line OUT channels.
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |