General information
B&R ID code | 0xD84A |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Interfaces
COM | |
Type | RS232/RS422/RS485, galvanically isolated |
Variant | DSUB, 9-pin, male |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
Terminating resistor | |
Type | Can be switched on and off with slide switch |
Default setting | Off |
Electrical properties
Power consumption | 1 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | Approx. 34 g |
Material number:
5AC901.I485-00Description:
- 1x RS232/RS422/RS485 interface
- Compatible with APC910/PPC900 and APC3100/PPC3100
Interface option 5AC901.I485-00 is equipped with an RS232/RS422/RS485 interface. The operating mode (RS232/RS422/RS485) is selected automatically depending on the electrical connection.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (5AC901.I485-00) | EXE / 387 KB | |
V4.0 HW Upgrade (5AC901.I485-00) | EXE / 626 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |