General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
Material number:
5AC901.HS01-01Description:
APC910 passive heat sink QM170/HM170
Mandatory Accessories
CPU boards
5PC900.TS17-00 | CPU board Intel Core i5 6440EQ - Quad core - QM170 chipset - 2.7 GHz active - For APC910 |
5PC900.TS17-01 | CPU board Intel Core i3 6100E - Dual core - HM170 chipset - 2.7 GHz active, 1.9 GHz passive - For APC910 |
5PC900.TS17-02 | CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For APC910 |
5PC900.TS17-04 | CPU board Intel Core i7 6820EQ - Quad core - QM170 chipset - 2.8 GHz active - For APC910 |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 910 Device number key | PDF / 627 KB | |
Automation PC 910 User's Manual | PDF / 101 MB |