General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL | In preparation |
Controller
Memory | |
Type | SO-DIMM DDR4 SDRAM |
Memory size | 16 GB |
Construction | 260-pin |
Organization | 2048M x 64-bit |
Velocity | DDR4-3200 (PC4-3200) |
Endurance
Error-correcting code (ECC) | No |
![](/fileadmin/5MMDDR.8192-05_back-61f556f3.jpg)
Material number:
5ACCRDDR.016G-05Description:
HMI SO-DIMM DDR4-3200 16384 MB
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 4100 user's manual | PDF / 15 MB |