General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Mechanical properties
Housing | |
Front cover | Dyed orange plastic (similar to Pantone 144CV) |
Material | Plastic (PPE + PS) |
Weight | Approx. 9 g |
Material number:
5ACCBC01.0000-000Description:
APC3100 key cover - Orange
Certificates | Version (Date) | Download |
---|---|---|
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 303 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 3100 Device number key | PDF / 131 KB | |
Automation PC 3100 User's manual | PDF / 20 MB |