General information
LEDs No
B&R ID code 0x2C43
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
COM
Quantity 1
Type RS232, modem supported, not galvanically isolated
Variant 10-pin, male
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
Electrical properties
Power consumption Max. 0.5 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -20 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 25 g
Material number:
5ACCIF01.IS00-000
Description:
  • 1x RS232 interface
  • Compatible with APC2100/PPC2100 and APC2200/PPC2200

Interface option 5ACCIF01.IS00-000 is equipped with an RS232 interface.

Optional Accessories
Terminal blocks
0TB1210.3100 Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
Documentation Version (Date) Download
Automation PC 2100 User's manual PDF / 28 MB
Automation PC 2200 User's manual PDF / 13 MB
Data sheet 5ACCIF01.IS00-000 PDF / 137 KB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 20 MB

Please choose country and language

B&R Logo