General information
LEDs | L1 |
B&R ID code | 0xE9BB |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
Interfaces
CAN | |
Quantity | 1 |
Controller | Bosch CC770 (compatible with Intel 82527 CAN controller) |
Variant | 10-pin, male, galvanically isolated |
Transfer rate | Max. 1 Mbit/s |
Terminating resistor | |
Type | Can be switched on and off with slide switch |
Default setting | Off |
Electrical properties
Power consumption | 0.5 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
Weight | 25 g |
Material number:
5ACCIF01.ICAN-000Description:
- 1x CAN bus master interface
- Compatible with APC2100/PPC2100 and APC2200/PPC2200
Interface option 5ACCIF01.ICAN-000 is equipped with a CAN bus master interface.
Optional Accessories
Terminal blocks
0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (5ACCIF01.ICAN-000) | EXE / 281 KB |
Driver | Version (Date) | Download |
---|---|---|
CAN Driver (Win10 64-bit) | ZIP / 934 KB | |
CAN driver CC770 (WES7 32/64-bit, Win10 64-bit) | ZIP / 6 MB | |
CAN driver SJA1000 (WES7 32/64-Bit, Win10 64-Bit) | ZIP / 6 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) | ZIP / 2 MB | |
PPC2100 Firmware Upgrade (MTCX) | ZIP / 4 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
CAN Development Kit | ZIP / 6 KB |