General information
LEDs | L1, L2, L3 |
B&R ID code | 0xE9BA |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
Controller
nvSRAM | |
Size | 512 kB |
Data retention | 20 years |
Read/Write endurance | Min. 1,000,000 |
Battery-backed | No |
Remanent variables in power failure mode | 256 kB (for e.g. Automation Runtime, see Automation Help) |
Interfaces
Electrical properties
Power consumption | 1.75 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Operation | -20 to 55°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 5 to 90%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Weight | 25 g |
Material number:
5ACCIF01.FPLK-000Description:
- 1x POWERLINK interface for real-time communication
- 512 kB nvSRAM
- Integrated hub for economical wiring
- Configurable ring redundancy
- Poll-response chaining
- Compatible with APC2100/PPC2100 and APC2200/PPC2200
Interface option 5ACCIF01.FPLK-000 is equipped with 2 female RJ45 connectors; both connectors are connected to an integrated POWERLINK hub. In addition, 512 kB nvSRAM is installed.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (5ACCIF01.FPLK-000) | EXE / 812 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) | ZIP / 2 MB | |
PPC2100 Firmware Upgrade (MTCX) | ZIP / 4 MB |