General information
Certifications | |
CE | Yes |
UKCA | Yes |
Cable construction
Wire cross section | 26 AWG |
Shield | Entire cable |
Outer jacket | |
Color | Beige |
Connector
Type | 9-pin DSUB connector, male/female |
Locating screw tightening torque | Max. 0.5 Nm |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Dimensions | |
Length | 10 m ±100 mm |
Diameter | Max. 5 mm |
Bend radius | Min. 70 mm |
Material number:
9A0014.10Description:
RS232 cables serve as extension cables between two RS232 interfaces.
Documentation | Version (Date) | Download |
---|---|---|
HMI cable manual | PDF / 3 MB | |
Provit 5000 User's Manual | PDF / 34 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |