General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Material Aluminum (similar to RAL 9006), coated
Dimensions
Height 55 mm
Diameter 75 mm (outer diameter)
48.5 mm (inner diameter)
Weight 530 g
Material number:
5ACCFL00.0000-000
Description:
  • Rotary flange
  • Range of rotation ±150°
  • Stepless adjustment of range of rotation
  • For swing arm systems with 48 mm shaft diameter

The rotary flange is installed on the mounting unit and designed for swing arm systems with 48 mm shaft diameter. The range of rotation is -150° to +150°.

Documentation Version (Date) Download
Automation Panel - AP5000 - Swing arm - Device number key PDF / 59 KB
Automation Panel 5000 User's Manual PDF / 23 MB
PPC2100 - AP5000 - Swing arm - Device number key PDF / 117 KB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCFL00.0000-000 ZIP / 182 KB

Please choose country and language

B&R Logo