General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Features
Optional operating elements | |
Quantity | 13 |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Material | Steel sheet |
Weight | 800 g |
Material number:
5ACCKP00.215C-000Description:
AP5000 swing arm expansion option - Expansion cover - For built-in operating elements - 13x options for 22.3 mm built-in elements - For panel 5AP5230.215C-000
Further information:
Optional Accessories
Operating elements
5ACCSE00.0000-000 | RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally open contact - Illuminated with white LED |
5ACCSE00.0000-001 | RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally closed contact - Illuminated with white LED |
5ACCSE00.0000-002 | RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally closed contact - Normally open contact - Illuminated with white LED |
5ACCSE00.0001-000 | RAFIX 22 FS emergency stop button |
5ACCSE00.0002-000 | RAFIX 22 FS key switch 2x90° |
5ACCSE00.0003-000 | RAFIX 22 FS key switch 1x90° |
5ACCSE00.0004-000 | RAFIX 22 FS+ selector switch 1-90° |
5ACCSE00.0005-000 | RAFIX FS 22+ USB IP65 400 mm |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 5000 User's Manual | PDF / 23 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5ACCKP00.215C-000 | ZIP / 550 KB |