General information
B&R ID code | 0xDA04 |
Reverse polarity protection | Yes |
Mechanical properties
Dimensions | |
Width | 390 mm |
Height | 390 mm |
Depth | 390 mm |
Material number:
ETA210.0106-100Description:
ETA - Basic mechanics, stack connectors for optimal presentation and storage of ETA systems, mounting plate including top-hat rails, mounting plate for RFID reading device, bezel profiles for Power Panel installation, adapted wiring harness, NOTE: B&R controller components must be ordered separately.
Mandatory Accessories
Accessories
0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
Keypad modules
4XP0000.00-K40 | X2X keypad module 4 B&R illuminated ring keys (square), 3-color (red, green, yellow), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately! |
USB accessories
5E9000.29 | Transponder 125 kHz, read/write unit, installation diameter 22.5 mm, USB attachment cable length 800 mm, IP65 protection (front). |
Optional Accessories
POWERLINK/Ethernet cables
X20CA0E61.00040 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.4 m |
X20CA0E61.00050 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m |
X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |