Terminal block
Note Mechanical removal aid
Nominal data per UL
Number of pins 18
Type of terminal block Cage clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 3.5 mm
Connection cross section
AWG wire 26 to 14 AWG
Wire end sleeves with plastic covering 0.20 to 1.00 mm²
Single-wire 0.20 to 1.50 mm²
Fine-stranded wires 0.20 to 1.50 mm²
With wire end sleeves 0.20 to 1.50 mm²
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤4.2 mΩ
Material number:
7TB718.91
Description:

The single-row, 18-pin 7TB718 terminal block is used to connect to I/O modules. Removal is simplified by two ejection levers on the terminal block.

Documentation Version (Date) Download
Datasheet TB718 PDF / 142 KB

Please choose country and language

B&R Logo