Short description
Accessories | 20-pin terminal block |
Terminal block
Note | Nominal data per UL |
Type of terminal block | Push-in terminal block |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 5.08 mm |
Connection cross section | |
AWG wire | 26 to 12 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
Single-wire | 0.20 to 2.50 mm² |
Fine-stranded wires | 0.20 to 2.50 mm² |
With wire end sleeves | 0.20 to 1.50 mm² |
Electrical properties
Nominal voltage | 300 V |
Nominal current | 10 A / contact |
Contact resistance | ≤5 mΩ |
Material number:
3TB170.91Description:
2005 terminal block, 20-pin, push-in terminal block
Documentation | Version (Date) | Download |
---|---|---|
Datasheet TB170 | PDF / 111 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 3TB170.91 | ZIP / 112 KB |