General information
Certifications
CE Yes
Terminal block
Note Protected against vibration by the screw flange, nominal data per UL
Number of pins 10
Type of terminal block Cage clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 3.5 mm
Connection cross section
AWG wire 26 to 14 AWG
Wire end sleeves with plastic covering 0.20 to 1.00 mm²
Single-wire 0.20 to 1.50 mm²
Fine-stranded wires 0.20 to 1.50 mm²
With wire end sleeve 0.20 to 1.50 mm²
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤4.2 mΩ
Material number:
0TB1110.8110
Description:

The single-row, 10-pin 0TB1110 terminal block is used to connect to I/O modules.

Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP 0TB1110.8110 ZIP / 266 KB

Please choose country and language

B&R Logo