General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Services |
Basic package license | 1TGMPSRV.00-01 |
Behavior if license missing | License violation indicated by red blinking LED |
![](/fileadmin/Icon_MpReport-9f36ec8e.jpg)
Material number:
1TGMPREPORT.20-01Description:
- Generation of PDF reports with current process data from the machine
- Tamper-resistant, password protection storage of PDF reports
- Define the language and unit system for each report
Functional scope:
mapp Report provides a wide range of options for presenting machine data in reports. Format, appearance, design, images, font and much more can be freely defined, making it possible to match the corporate design, for example. The language and units to be used can be also be defined. To prevent unauthorized access, it is possible to protect created files with a password. Data can be exported to external storage media such as USB flash drives. All machine data as well as data from other mapp components such as energy consumption, alarms, user actions and much more can be included in the reports.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
1TGMPSRV.00-01 | Basic license for mapp Services Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Automation Studio Help Upgrades | Version (Date) | Download |
---|---|---|
mapp Report: Creating reports | PDF / 2 MB |
Certificates | Version (Date) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |