General information
Insulation voltages
Input - Output 500 V
Input - Ground 500 V
Connection type Screw terminal
Certifications
CE Yes
UKCA Yes
UL cULus E534663
Industrial control equipment
Charging mode (input)
Nominal voltage 24 VDC SELV
Input voltage range 22.5 to 30 VDC
Current consumption
Maximum 26 A
No-load operation 0.2 A
Loading procedure 0.6 A
Switching threshold <22 VDC
Buffer operation (output)
Buffer current 20 A / 25 A (IN / IStat. Boost)
Buffer voltage Typ. 22 VDC
Buffer time 0.2 s / 20 A, 2 s / 2 A
Output
Nominal voltage 24 VDC
Output current 20 A / 25 A (IN / IStat. Boost)
Can be connected in parallel No
Can be connected in series No
Efficiency, reliability
Efficiency >98% (with charged energy storage)
Service life 88224 h (electrolytic capacitor)
MTBF 2,497,464 h (40°C)
Power dissipation
Rated load Max. <6 W
Operating conditions
Mounting orientation
Horizontal Yes
Vertical No
Installation elevation above sea level
Maximum 5000 m
Ventilation/Cooling Normal convection, no fan required
Degree of protection per EN 60529 IP20
Protection class Special application (SELV input voltage, dangerous voltages are generated in the device).
Ambient conditions
Temperature
Operation -25 to 70°C
Derating See section "Derating".
Starting temperature -40°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation Max. 95%, non-condensing
Pollution degree 2
Climate category 3K3, per EN 60721
Overvoltage category I
Mechanical properties
Housing
Material Metal
Installation Easy top-hat rail installation (NS 35 rails, EN 60715)
Dimensions
Width 56 mm
Height 130 mm
Depth 125 mm
Weight 1000 g
Material number:
0PB0200.3
Description:
  • Minimum space requirement in the control cabinet due to a thin design
  • Maintenance-free due to electrolytic capacitors
  • High system availability due to long capacitor service life
  • Electronic switching unit and energy storage in one housing
  • Maximum energy efficiency
  • Can be used with power supplies in the low power range due to soft startup
  • Temperature range: -25°C to +70°C
  • International certification package
24 VDC buffer module, 0 to 20 A, buffer time 0.2 s at 20 A to 2 s at 2 A, top-hat rail installation
Certificates Version (Date) Download
EU Declaration Power supplies PDF / 128 KB
Documentation Version (Date) Download
Data sheet 0PB0200.3 PDF / 1 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
PowerSupply EPLAN P8 from V2.4 EXE / 13 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 0PB0200.3 ZIP / 2 MB

Please choose country and language

B&R Logo