General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Cable construction
Wire cross section 24 AWG
Shield Individual cable pairs, entire cable
Cable shield Tinned copper braiding, optical coverage > 85%
Outer jacket
Material PVC
Color Black
Labeling E74020-C (UL) AWM STYLE 20176 80°C 30 V VW-1 DVI DIGITAL LINK
Connector
Type 2x DVI-D (24+1), male
Mating cycles 100
Contacts Gold-plated
Mechanical protection Metal cover with crimped strain relief
Locating screw tightening torque Max. 0.5 Nm
Electrical properties
Operating voltage ≤30 V
Conductor resistance
24 AWG ≤93 Ω/km
28 AWG -
Insulation resistance Min. 10 MΩ/km
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 80°C
Mechanical properties
Dimensions
Length 30 m ±100 mm
Diameter Typ. 11 ±0.2 mm
Max. 11.5 mm
Bend radius ≥5x cable diameter (connector to ferrite bead and ferrite bead to ferrite bead)
Flexibility Conditionally flexible, applies from ferrite bead to ferrite bead (tested 100 cycles at 5x cable diameter, 20 cycles/minute)
Weight Approx. 5520 g
Material number:
5CASDL.0300-00
Description:

5CASDL.0xxx-00 SDL cables are designed for use in fixed installations. For flexible installations (e.g. swing arm systems), the use of 5CASDL.0xxx-03 SDL flex cables is required.

Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 303 KB
Documentation Version (Date) Download
HMI cable manual PDF / 3 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB

Please choose country and language

B&R Logo