General information
Insulator | PA 6.6 / PBT, UL 94/V0 listed |
Contacts | 8 (4 power and 4 signal contacts) |
Protective ground connection on housing | Per VDE 0627 |
Electrical properties
Overvoltage category | 3 |
Power contacts | |
Contact resistance | <1 mΩ |
Nominal voltage | 630 VAC / VDC |
Nominal current | 75 A |
Test voltage (L - L) | 6000 V |
Signal contacts | |
Contact resistance | <3 mΩ |
Nominal voltage | 630 VAC / VDC |
Nominal current | 30 A |
Test voltage (L - L) | 4000 V |
Operating conditions
Pollution degree per EN 61800-5-1 | 3 |
Degree of protection per EN 60529 | IP67 when connected |
Ambient conditions
Temperature | |
Operation | -20 to 130°C |
Elevation | |
Operation | Up to 2000 m |
Mechanical properties
Housing | |
Material | Magnesium, die-cast / Aluminum, nickel-plated |
Crimping range | 4x 1.5 - 10 mm² + 4 x 0.5 - 2.5 mm² |
Gasket | FPM / HNBR |
Connector size | Size 1.5 |
Mating cycles | >50 |
Cable terminals | 17 to 26 mm |
Vendor information
Manufacturer | Intercontec (www.intercontec.biz) |
Manufacturer's product ID | CSTA 264 FR 48 25 0001 000 |
Material number:
8PM003.00-1Description:
8-pin female Intercontec motor connector, crimping range 4x 1.5-10 mm² + 4x 0.5-2.5 mm², for cables 17-26 mm, IP67
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8PM003.00-1 | PDF / 267 KB |