Motor
Nominal speed nN [rpm] | 2000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 530 |
Nominal power PN [W] | 99999 |
Nominal current IN [A] | 195 |
Stall torque M0 [Nm] | 575 |
Stall current I0 [A] | 210 |
Maximum torque Mmax [Nm] | 1210 |
Maximum current Imax [A] | 475 |
Maximum speed nmax [rpm] | 3600 |
Torque constant KT [Nm/A] | 2.81 |
Voltage constant KE [V/1000 rpm] | 179 |
Stator resistance R2ph [Ω] | 0.032 |
Stator inductance L2ph [mH] | 1.66 |
Electrical time constant tel [ms] | 51.188 |
Thermal time constant ttherm [min] | 26.3 |
Moment of inertia J [kgcm2] | 2500 |
Weight without brake m [kg] | 330 |
Holding brake
Holding torque of brake MBr [Nm] | 200 |
Mass of brake [kg] | 29 |
Moment of inertia of brake JBr [kgcm2] | 90 |
Recommendations
Cross section for B&R motor cables [mm2] | 0 |
Connector type | Terminal box |
Material number:
8KSJ96.ee020ffgg-0Description:
S3 2000 497 00000 x xx 2 W0 xx S 560 R0
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8KS | PDF / 88 KB | |
EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
UK Declaration Motors Dreh-Sync | PDF / 138 KB |
Documentation | Version (Date) | Download |
---|---|---|
8KS user's manual | PDF / 8 MB |