General information
Certifications | |
CE | Yes |
KC | Yes |
Mains connection
Max. nominal voltage | 3x 480 VAC +10% |
Nominal filter current | 46 A |
Max. fault current | |
At 200 to 240 VAC | 10 mA |
At 380 to 480 VAC | 14 mA |
Power dissipation | |
At 200 to 240 VAC | 19 W |
At 380 to 480 VAC | 13 W |
Operating conditions
Ambient conditions
Temperature | |
Storage | -40 to 65°C |
Mechanical properties
Weight | 7.0 kg |
Installation | Below or next to the inverter |
General information
Conformity to standard | EN 133200 |
Material number:
8I0FT046.300-1Description:
46 A EMC filter for ACOPOSinverter P84 (3-phase 200-240 V, 7.5 kW and 380-480 V, 11 kW).
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/ STEP 8I0FT046.300-1 | ZIP / 318 KB |