General information
Certifications | |
CE | |
KC | Yes |
Operating conditions
Installation elevation above sea level | 0 to 2000 m |
Rated protection of housing | IP20 |
Max. relative humidity | In preparation |
Ambient temperature | -10 to 50°C |
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 75 mm |
Height | 950 mm |
Depth | 377 mm |
Weight | 20 kg |
Properties
Thermal protection | Integrated, using heat sensors |
Max. continuous braking power | 200 kW |
Trigger threshold | 785 VDC ±1% |
Max. DC bus voltage | 850 VDC |
Min. resistance value | 1.05 Ω |
Power dissipation at rated load | 550 W |
Material number:
8I0BC200.300-1Description:
- External braking chopper for ACOPOSinverter P84 from 200 kW to 500 kW