General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
7DM438.72Description:
2003 digital mixed module, 8 inputs 24 VDC, 1 ms, sink/source, 8 transistor outputs 24 VDC, 0.5 A
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DM438.72 | PDF / 428 KB |